IESNA:LM-63-2002
[TEST]P950258
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]40637
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5587.9 6009.3 6461.7 6916.3 7264.7 7478.1 7607.8 7680.7 7761.1 7854.4
7974.5 8137.5 8357.2 8616.7 8931.9 9462.6 10264.6 11328.1 12641.5 14284
16436.8 18908.1 21539.1 23932.1 25378.4 24644 23174.1 21204.6 18838.4 16018.7
12451.7 8896.5 5822.7 3384.7 1489.2 461 0
5587.9 6032 6541.3 7045.8 7417.8 7644.1 7751.1 7777.4 7794.8 7810.2
7835.1 7888.3 7985.6 8107.9 8309.2 8730.1 9468 10537.7 11931.5 13593.3
15583.6 17875 20518.4 23376.3 26241.6 27002.9 25388 23310.2 21128.7 18646.9
15171.9 11435.8 7959.1 4845.2 2264.3 721.5 0
5587.9 6055 6621 7175.1 7570.9 7809.8 7894.1 7874.1 7828.7 7766.1
7695.7 7638.9 7614.3 7599.3 7686.7 7997.7 8671.4 9747.4 11221.3 12902.4
14730.6 16842.1 19497.7 22820.3 27105.1 29361.8 27602 25415.9 23419.2 21275.3
17892.1 13975.2 10095.2 6305.8 3039.5 982.1 0
5587.9 6087.3 6699.9 7291.6 7707.5 7933.3 7971.5 7875.6 7726.8 7555.1
7375.4 7214.6 7091.9 7008.3 7070.9 7438 8255.2 9507.6 11115.6 12881
14734.3 16737.7 19090.5 22003.5 26090.9 29247.5 28040 25621.3 23510.9 21341.4
18136.4 14324.7 10529.6 6791.1 3452.3 1212.4 0
5587.9 6119.7 6779.1 7408 7844.1 8056.4 8049.1 7876.9 7625 7344.1
7055 6790.4 6569.6 6417.3 6455.3 6878.4 7839 9267.9 11009.7 12859.5
14737.9 16633 18683.4 21187 25076.7 29133 28477.9 25826.5 23602.9 21407.2
18380.6 14674.2 10964 7276.5 3865 1442.7 0
5587.9 6139 6822 7478.1 7926.9 8116.4 8051.3 7790.1 7433.3 7062.1
6712.6 6410.9 6174.2 6045.7 6197.1 6861.6 8132.7 9908.6 12036.2 14340.4
16646.3 18912.6 21220.4 23748.7 27501 31353.8 31300.2 28767.2 26232.6 23464.6
19981.3 15891.1 11883.1 7909.1 4384.8 1702.5 0
5587.9 6158.3 6864.8 7548.2 8009.2 8176.5 8053.4 7703.2 7241.6 6780.1
6370.2 6031.4 5778.8 5674.1 5939.2 6844.9 8426.5 10549.3 13062.8 15820.8
18554.7 21192.1 23757.3 26310.5 29925.3 33574.8 34122.7 31707.6 28862.1 25522
21582 17108 12801.7 8541.7 4904.3 1962.4 0
5587.9 6168 6890.8 7586.2 8046.1 8196.6 8032 7623.7 7102 6605.6
6186.6 5850.8 5611.3 5542.7 5908.5 6985.1 8767.4 11169.4 14081.8 17312.5
20523.8 23628.4 26661.7 29600.2 33447.4 36925.8 37372.1 34970.9 31670.5 27625.3
23062.6 18158 13353.2 8771.7 5034.9 1973.6 0
5587.9 6177.6 6916.9 7623.9 8082.8 8216.8 8010.5 7543.9 6962.4 6431.1
6003.5 5670.5 5443.8 5411 5877.8 7125.4 9108.4 11789.6 15100.9 18804.1
22492.8 26064.5 29566.1 32889.7 36969.6 40276.7 40621.3 38234.3 34478.6 29728.4
24543.2 19208.3 13904.4 9001.6 5165.5 1984.5 0
5587.9 6173.3 6936.7 7642.1 8096.7 8218.9 7985.2 7487.8 6876.6 6336.3
5913.9 5585.8 5364.9 5354.2 5873.1 7198.3 9278.2 12153.7 15719.6 19680
23683.3 27491.5 31263.3 34994.3 39244.2 42379.1 42411.3 39636.6 35258 29807.3
24146.5 18526.4 12807.7 8139.6 4475.1 1666.1 0
5587.9 6177.6 6916.9 7623.9 8082.8 8216.8 8010.5 7543.9 6962.4 6431.1
6003.5 5670.5 5443.8 5411 5877.8 7125.4 9108.4 11789.6 15100.9 18804.1
22492.8 26064.5 29566.1 32889.7 36969.6 40276.7 40621.3 38234.3 34478.6 29728.4
24543.2 19208.3 13904.4 9001.6 5165.5 1984.5 0
5587.9 6168 6890.8 7586.2 8046.1 8196.6 8032 7623.7 7102 6605.6
6186.6 5850.8 5611.3 5542.7 5908.5 6985.1 8767.4 11169.4 14081.8 17312.5
20523.8 23628.4 26661.7 29600.2 33447.4 36925.8 37372.1 34970.9 31670.5 27625.3
23062.6 18158 13353.2 8771.7 5034.9 1973.6 0
5587.9 6158.3 6864.8 7548.2 8009.2 8176.5 8053.4 7703.2 7241.6 6780.1
6370.2 6031.4 5778.8 5674.1 5939.2 6844.9 8426.5 10549.3 13062.8 15820.8
18554.7 21192.1 23757.3 26310.5 29925.3 33574.8 34122.7 31707.6 28862.1 25522
21582 17108 12801.7 8541.7 4904.3 1962.4 0
5587.9 6139 6822 7478.1 7926.9 8116.4 8051.3 7790.1 7433.3 7062.1
6712.6 6410.9 6174.2 6045.7 6197.1 6861.6 8132.7 9908.6 12036.2 14340.4
16646.3 18912.6 21220.4 23748.7 27501 31353.8 31300.2 28767.2 26232.6 23464.6
19981.3 15891.1 11883.1 7909.1 4384.8 1702.5 0
5587.9 6119.7 6779.1 7408 7844.1 8056.4 8049.1 7876.9 7625 7344.1
7055 6790.4 6569.6 6417.3 6455.3 6878.4 7839 9267.9 11009.7 12859.5
14737.9 16633 18683.4 21187 25076.7 29133 28477.9 25826.5 23602.9 21407.2
18380.6 14674.2 10964 7276.5 3865 1442.7 0
5587.9 6087.3 6699.9 7291.6 7707.5 7933.3 7971.5 7875.6 7726.8 7555.1
7375.4 7214.6 7091.9 7008.3 7070.9 7438 8255.2 9507.6 11115.6 12881
14734.3 16737.7 19090.5 22003.5 26090.9 29247.5 28040 25621.3 23510.9 21341.4
18136.4 14324.7 10529.6 6791.1 3452.3 1212.4 0
5587.9 6055 6621 7175.1 7570.9 7809.8 7894.1 7874.1 7828.7 7766.1
7695.7 7638.9 7614.3 7599.3 7686.7 7997.7 8671.4 9747.4 11221.3 12902.4
14730.6 16842.1 19497.7 22820.3 27105.1 29361.8 27602 25415.9 23419.2 21275.3
17892.1 13975.2 10095.2 6305.8 3039.5 982.1 0
5587.9 6032 6541.3 7045.8 7417.8 7644.1 7751.1 7777.4 7794.8 7810.2
7835.1 7888.3 7985.6 8107.9 8309.2 8730.1 9468 10537.7 11931.5 13593.3
15583.6 17875 20518.4 23376.3 26241.6 27002.9 25388 23310.2 21128.7 18646.9
15171.9 11435.8 7959.1 4845.2 2264.3 721.5 0
5587.9 6009.3 6461.7 6916.3 7264.7 7478.1 7607.8 7680.7 7761.1 7854.4
7974.5 8137.5 8357.2 8616.7 8931.9 9462.6 10264.6 11328.1 12641.5 14284
16436.8 18908.1 21539.1 23932.1 25378.4 24644 23174.1 21204.6 18838.4 16018.7
12451.7 8896.5 5822.7 3384.7 1489.2 461 0
5587.9 5963.2 6359.9 6748.2 7052.3 7244.6 7364.5 7433.9 7504.7 7592.4
7717.6 7892.6 8120.5 8382.3 8707.6 9176.6 9847.7 10726.4 11829.9 13141.7
14714.8 16367.1 17832.1 18870.3 19129.8 18037.3 16491.5 14651.9 12644.7 10468.7
7974.3 5581.3 3595.9 2081.2 936.2 306.6 0
5587.9 5917.1 6258 6580.3 6839.8 7011.3 7121.1 7187.1 7248 7330.1
7460.9 7647.5 7884 8148.2 8483.1 8890.5 9430.9 10124.8 11018.3 11999.3
12992.5 13826.2 14125.3 13808.6 12881 11430.6 9808.9 8099.3 6451 4918.9
3496.9 2266.1 1369.1 777.9 383.4 152.2 0
5587.9 5868 6156.4 6425.1 6634.6 6778.9 6868.9 6912 6945.7 6991.1
7073.5 7202.1 7368.7 7542.6 7740.8 7962.7 8244.5 8613.1 9098.1 9614.9
10094.3 10405.7 10337 9854.2 8955.5 7740.3 6500.5 5286 4162 3181.9
2309.4 1564.9 1008.2 620.1 331.5 137.4 0
5587.9 5819.1 6055 6269.8 6429.6 6546.4 6616.8 6636.9 6643.3 6651.9
6685.8 6756.6 6853.5 6937.1 6998.4 7034.9 7057.8 7101.4 7177.9 7230.4
7196.1 6984.9 6548.6 5899.9 5030 4050.1 3192.4 2472.8 1873 1444.8
1121.9 863.7 647.6 462.7 279.8 122.7 0
5587.9 5769.8 5952.7 6118.6 6246 6329.9 6367.4 6347.4 6292.5 6225.2
6158.7 6114.4 6093.6 6067.8 6019.4 5936.4 5822.1 5704.2 5594.6 5504.1
5405.5 5238.9 4962.7 4573.3 4067.7 3462.5 2918.1 2394.9 1895.3 1511.9
1182.8 905.1 664.7 465.7 278.3 121.2 0
5587.9 5720.5 5850.6 5967.5 6062.2 6113.3 6118 6058 5941.7 5798.5
5631.9 5472.1 5333.2 5198.1 5040.7 4837.9 4586.6 4307.4 4011.5 3777.8
3614.8 3493 3376.8 3246.4 3105.3 2875 2643.9 2316.9 1917.4 1579.2
1243.7 946.7 681.9 469.2 276.6 119.6 0
5587.9 5673.3 5755.2 5834.3 5904.9 5935.1 5911.7 5809.9 5634.3 5428.2
5198.1 4987.8 4811.9 4660.3 4511.3 4335.9 4126.6 3895.7 3650.4 3456.3
3327.5 3242.5 3181 3108.1 2996.6 2802.8 2609.8 2336 2005.7 1704.5
1383.9 1082.9 797.2 554.1 338.8 145 0
5587.9 5626.1 5659.8 5701.2 5747 5756.9 5705.4 5561.8 5326.8 5057.9
4764.5 4503.4 4290.7 4122.3 3981.9 3833.9 3666.7 3484 3289.3 3134.9
3040.1 2992.3 2985.2 2969.8 2887.9 2730.7 2575.7 2354.8 2093.9 1829.5
1524.1 1219 912.4 639 401 170.5 0
5587.9 5580.4 5569.7 5578.3 5595.4 5597.6 5529 5354.2 5085.1 4782.8
4482.6 4246.7 4075.2 3948.7 3837.2 3707.4 3552 3378.3 3182.1 2996.6
2858.3 2783.2 2790.8 2798.3 2774.7 2716.8 2577.4 2350.1 2093.9 1850.5
1621.1 1378.8 1103.2 802 522.1 220.9 0
5587.9 5529.6 5480.7 5463.1 5471.7 5482.4 5436.8 5297.4 5070.1 4812.1
4561.9 4343.2 4150.9 3982.3 3823.2 3656.4 3473.7 3279.6 3086.7 2914.5
2762.9 2649.9 2589.8 2553.8 2519.9 2480.5 2397.3 2248.9 2060.6 1850.9
1612.9 1374.5 1102.6 811 533.9 235.9 0
5587.9 5488.4 5403.1 5359.8 5362.8 5393.2 5394.1 5313 5143 4920
4686.3 4463.3 4246.1 4038.7 3838.7 3639.2 3434.9 3228.2 3036.5 2872.4
2725.6 2613 2531.5 2468.9 2409.9 2342.8 2251 2127.1 1974 1791.5
1567.2 1337.8 1071.9 795.9 517.8 229.4 0
5587.9 5447.5 5325.3 5256.6 5253.9 5304.5 5351.6 5328.5 5215.9 5027.9
4810.6 4583.4 4341.7 4095.1 3854.3 3622.1 3396.1 3176.7 2986.5 2830.4
2688.5 2576.3 2473.4 2384 2299.7 2205.4 2104.6 2005.3 1887.4 1732.1
1521.4 1301.1 1041 780.9 501.8 223 0
5587.9 5410.4 5260.1 5170.9 5168.1 5247.4 5359.4 5422 5378.2 5213.1
4977.3 4720.4 4455.3 4185.8 3923.6 3671.8 3431.9 3205.9 3011 2853.6
2724.5 2630.6 2550.4 2466.8 2372.4 2251.5 2122.4 1999.7 1868.1 1703.8
1494.3 1273.7 1018.1 764.6 483.5 219.6 0
5587.9 5373.5 5195.1 5085.1 5082.3 5190.8 5367.1 5515.5 5540.8 5398.8
5144.1 4857.2 4569 4276.7 3992.6 3721.4 3467.7 3235.3 3035.8 2876.5
2760.7 2684.6 2627.1 2549.5 2444.9 2297.6 2140 1994.2 1848.8 1675.7
1467.1 1246.2 994.9 748.3 465.3 216.1 0
5587.9 5341.1 5137.6 5012.8 5004.5 5129.5 5351.2 5565.2 5644.8 5534.1
5277.2 4964 4657.5 4361.6 4076.7 3805.2 3548.7 3312 3108.7 2947.9
2828.1 2746.4 2693.6 2627.6 2534.5 2402 2251.9 2097.5 1939.7 1747.4
1520.3 1289.6 1031 745.3 449.9 215.5 0
5587.9 5308.8 5080.2 4940.4 4926.4 5068.6 5335.3 5614.7 5748.8 5669.4
5410.4 5070.7 4746.3 4446.8 4160.9 3889.3 3629.8 3389 3181.7 3019.1
2895.2 2807.9 2760.1 2705.6 2624.1 2506.6 2364 2201.1 2030.6 1818.8
1573.5 1332.7 1066.8 742.3 434.2 214.9 0
5587.9 5276.2 5028.1 4876.5 4854.6 4994.2 5270.8 5562.6 5724.7 5684
5460.1 5126.1 4791.3 4496.7 4221 3963.4 3715.1 3481.2 3277.3 3113.5
2979.7 2886.6 2829.1 2773.8 2693.4 2580.6 2434.8 2268.2 2088.5 1871.1
1620.8 1373.4 1101.1 730.3 401 189.6 0
5587.9 5243.8 4975.8 4812.8 4782.8 4920 5206.3 5510.7 5700.5 5698.4
5509.7 5181.6 4836.4 4546.9 4281 4037.6 3800.7 3573.4 3372.9 3207.8
3064.1 2965.5 2898 2842.2 2762.9 2654.6 2505.6 2335.1 2146.4 1923.4
1668.2 1414.1 1135.4 718.3 367.7 164 0
5587.9 5218.7 4935.7 4765 4725.7 4847.1 5102.5 5373.3 5543.3 5548.3
5386.6 5093.9 4769.7 4485.6 4237.3 4017.5 3805.6 3598.1 3408.3 3248.6
3116.5 3027.5 2963.6 2908.5 2829.3 2715.5 2559.2 2381.4 2188.2 1964.4
1705.5 1453.4 1165.2 781.8 427.1 188.9 0
5587.9 5193.4 4895.3 4717.4 4668.5 4774.2 4998.7 5235.9 5386.4 5398.2
5263.7 5006.4 4702.8 4424 4193.7 3997.3 3810.3 3622.7 3443.7 3289.3
3168.8 3089.4 3029.4 2974.5 2895.8 2776.4 2612.8 2427.7 2230 2005.3
1742.9 1492.4 1194.8 845.3 486.7 214 0
5587.9 5173 4867.3 4683.9 4631.2 4725.9 4925.4 5127.8 5253.9 5261.8
5142.4 4912.3 4635.5 4370.2 4144 3951.7 3771.5 3589.9 3414.1 3268.7
3167.5 3100.6 3044.8 2990.2 2913 2792.9 2629.7 2444.2 2245.9 2024.2
1762.6 1510.8 1219.2 886.9 538.2 234.8 0
5587.9 5152.7 4839.2 4650.5 4593.4 4677.7 4852 5019.7 5121.6 5125.2
5021.4 4818.1 4567.7 4316.4 4094.5 3905.8 3732.7 3557.3 3384.7 3248.1
3166.6 3111.7 3060.3 3005.8 2930.1 2809.4 2646.4 2460.5 2261.8 2043
1782.3 1529.3 1243.7 928.5 589.7 255.6 0
5587.9 5136.8 4819.2 4627.5 4571.8 4653.5 4818.4 4970 5057.9 5058.1
4963.1 4779.1 4547.8 4303.3 4074.5 3869.5 3680 3491.9 3309.9 3181.7
3113.5 3068.4 3022.5 2967.7 2892.8 2775.7 2614.1 2430.7 2237.5 2022.9
1772.4 1515.6 1237.7 925.9 585.4 250.4 0
5587.9 5120.9 4799.3 4604.8 4550.1 4629.5 4784.9 4920 4994 4990.8
4905 4739.9 4527.6 4290.2 4054.8 3833.5 3627.7 3426.5 3235.3 3115.2
3060.3 3025.1 2984.8 2929.5 2855.7 2742.1 2581.7 2401.1 2213.3 2002.7
1762.6 1501.4 1231.9 923.1 581.1 244.9 0
5587.9 5106.3 4784.1 4591.1 4538.5 4619.6 4772 4903.7 4973.6 4968.2
4883.8 4730.2 4527.6 4291.9 4050.5 3814.4 3592.1 3374.8 3174.6 3059
3008.4 2978.6 2944.1 2889.2 2814.1 2698.3 2539.2 2361.7 2175.6 1966.7
1732.3 1471 1190.9 888.6 554.1 231.2 0
5587.9 5091.5 4768.8 4577.6 4527 4609.7 4759.2 4887.2 4953.2 4945.7
4862.7 4720.6 4527.6 4293.9 4046.2 3795.3 3556.9 3323.2 3113.9 3003
2956.5 2932.3 2903.3 2848.6 2772.5 2654.6 2497 2322.2 2137.8 1930.9
1702.1 1440.5 1149.8 853.8 527.1 217 0
5587.9 5073.3 4753.8 4567.3 4522.2 4608 4758.1 4884.6 4946.8 4936.1
4850.3 4717.4 4530.8 4297.1 4044.1 3784.6 3535.9 3289.3 3074.9 2965.5
2920.5 2899 2873.3 2817.6 2740.4 2616 2463.8 2292.2 2103.5 1897.7
1670.4 1415.2 1102.1 823.4 499.6 203.7 0
5587.9 5091.5 4768.8 4577.6 4527 4609.7 4759.2 4887.2 4953.2 4945.7
4862.7 4720.6 4527.6 4293.9 4046.2 3795.3 3556.9 3323.2 3113.9 3003
2956.5 2932.3 2903.3 2848.6 2772.5 2654.6 2497 2322.2 2137.8 1930.9
1702.1 1440.5 1149.8 853.8 527.1 217 0
5587.9 5106.3 4784.1 4591.1 4538.5 4619.6 4772 4903.7 4973.6 4968.2
4883.8 4730.2 4527.6 4291.9 4050.5 3814.4 3592.1 3374.8 3174.6 3059
3008.4 2978.6 2944.1 2889.2 2814.1 2698.3 2539.2 2361.7 2175.6 1966.7
1732.3 1471 1190.9 888.6 554.1 231.2 0
5587.9 5120.9 4799.3 4604.8 4550.1 4629.5 4784.9 4920 4994 4990.8
4905 4739.9 4527.6 4290.2 4054.8 3833.5 3627.7 3426.5 3235.3 3115.2
3060.3 3025.1 2984.8 2929.5 2855.7 2742.1 2581.7 2401.1 2213.3 2002.7
1762.6 1501.4 1231.9 923.1 581.1 244.9 0
5587.9 5136.8 4819.2 4627.5 4571.8 4653.5 4818.4 4970 5057.9 5058.1
4963.1 4779.1 4547.8 4303.3 4074.5 3869.5 3680 3491.9 3309.9 3181.7
3113.5 3068.4 3022.5 2967.7 2892.8 2775.7 2614.1 2430.7 2237.5 2022.9
1772.4 1515.6 1237.7 925.9 585.4 250.4 0
5587.9 5152.7 4839.2 4650.5 4593.4 4677.7 4852 5019.7 5121.6 5125.2
5021.4 4818.1 4567.7 4316.4 4094.5 3905.8 3732.7 3557.3 3384.7 3248.1
3166.6 3111.7 3060.3 3005.8 2930.1 2809.4 2646.4 2460.5 2261.8 2043
1782.3 1529.3 1243.7 928.5 589.7 255.6 0
5587.9 5173 4867.3 4683.9 4631.2 4725.9 4925.4 5127.8 5253.9 5261.8
5142.4 4912.3 4635.5 4370.2 4144 3951.7 3771.5 3589.9 3414.1 3268.7
3167.5 3100.6 3044.8 2990.2 2913 2792.9 2629.7 2444.2 2245.9 2024.2
1762.6 1510.8 1219.2 886.9 538.2 234.8 0
5587.9 5193.4 4895.3 4717.4 4668.5 4774.2 4998.7 5235.9 5386.4 5398.2
5263.7 5006.4 4702.8 4424 4193.7 3997.3 3810.3 3622.7 3443.7 3289.3
3168.8 3089.4 3029.4 2974.5 2895.8 2776.4 2612.8 2427.7 2230 2005.3
1742.9 1492.4 1194.8 845.3 486.7 214 0
5587.9 5218.7 4935.7 4765 4725.7 4847.1 5102.5 5373.3 5543.3 5548.3
5386.6 5093.9 4769.7 4485.6 4237.3 4017.5 3805.6 3598.1 3408.3 3248.6
3116.5 3027.5 2963.6 2908.5 2829.3 2715.5 2559.2 2381.4 2188.2 1964.4
1705.5 1453.4 1165.2 781.8 427.1 188.9 0
5587.9 5243.8 4975.8 4812.8 4782.8 4920 5206.3 5510.7 5700.5 5698.4
5509.7 5181.6 4836.4 4546.9 4281 4037.6 3800.7 3573.4 3372.9 3207.8
3064.1 2965.5 2898 2842.2 2762.9 2654.6 2505.6 2335.1 2146.4 1923.4
1668.2 1414.1 1135.4 718.3 367.7 164 0
5587.9 5276.2 5028.1 4876.5 4854.6 4994.2 5270.8 5562.6 5724.7 5684
5460.1 5126.1 4791.3 4496.7 4221 3963.4 3715.1 3481.2 3277.3 3113.5
2979.7 2886.6 2829.1 2773.8 2693.4 2580.6 2434.8 2268.2 2088.5 1871.1
1620.8 1373.4 1101.1 730.3 401 189.6 0
5587.9 5308.8 5080.2 4940.4 4926.4 5068.6 5335.3 5614.7 5748.8 5669.4
5410.4 5070.7 4746.3 4446.8 4160.9 3889.3 3629.8 3389 3181.7 3019.1
2895.2 2807.9 2760.1 2705.6 2624.1 2506.6 2364 2201.1 2030.6 1818.8
1573.5 1332.7 1066.8 742.3 434.2 214.9 0
5587.9 5341.1 5137.6 5012.8 5004.5 5129.5 5351.2 5565.2 5644.8 5534.1
5277.2 4964 4657.5 4361.6 4076.7 3805.2 3548.7 3312 3108.7 2947.9
2828.1 2746.4 2693.6 2627.6 2534.5 2402 2251.9 2097.5 1939.7 1747.4
1520.3 1289.6 1031 745.3 449.9 215.5 0
5587.9 5373.5 5195.1 5085.1 5082.3 5190.8 5367.1 5515.5 5540.8 5398.8
5144.1 4857.2 4569 4276.7 3992.6 3721.4 3467.7 3235.3 3035.8 2876.5
2760.7 2684.6 2627.1 2549.5 2444.9 2297.6 2140 1994.2 1848.8 1675.7
1467.1 1246.2 994.9 748.3 465.3 216.1 0
5587.9 5410.4 5260.1 5170.9 5168.1 5247.4 5359.4 5422 5378.2 5213.1
4977.3 4720.4 4455.3 4185.8 3923.6 3671.8 3431.9 3205.9 3011 2853.6
2724.5 2630.6 2550.4 2466.8 2372.4 2251.5 2122.4 1999.7 1868.1 1703.8
1494.3 1273.7 1018.1 764.6 483.5 219.6 0
5587.9 5447.5 5325.3 5256.6 5253.9 5304.5 5351.6 5328.5 5215.9 5027.9
4810.6 4583.4 4341.7 4095.1 3854.3 3622.1 3396.1 3176.7 2986.5 2830.4
2688.5 2576.3 2473.4 2384 2299.7 2205.4 2104.6 2005.3 1887.4 1732.1
1521.4 1301.1 1041 780.9 501.8 223 0
5587.9 5488.4 5403.1 5359.8 5362.8 5393.2 5394.1 5313 5143 4920
4686.3 4463.3 4246.1 4038.7 3838.7 3639.2 3434.9 3228.2 3036.5 2872.4
2725.6 2613 2531.5 2468.9 2409.9 2342.8 2251 2127.1 1974 1791.5
1567.2 1337.8 1071.9 795.9 517.8 229.4 0
5587.9 5529.6 5480.7 5463.1 5471.7 5482.4 5436.8 5297.4 5070.1 4812.1
4561.9 4343.2 4150.9 3982.3 3823.2 3656.4 3473.7 3279.6 3086.7 2914.5
2762.9 2649.9 2589.8 2553.8 2519.9 2480.5 2397.3 2248.9 2060.6 1850.9
1612.9 1374.5 1102.6 811 533.9 235.9 0
5587.9 5580.4 5569.7 5578.3 5595.4 5597.6 5529 5354.2 5085.1 4782.8
4482.6 4246.7 4075.2 3948.7 3837.2 3707.4 3552 3378.3 3182.1 2996.6
2858.3 2783.2 2790.8 2798.3 2774.7 2716.8 2577.4 2350.1 2093.9 1850.5
1621.1 1378.8 1103.2 802 522.1 220.9 0
5587.9 5626.1 5659.8 5701.2 5747 5756.9 5705.4 5561.8 5326.8 5057.9
4764.5 4503.4 4290.7 4122.3 3981.9 3833.9 3666.7 3484 3289.3 3134.9
3040.1 2992.3 2985.2 2969.8 2887.9 2730.7 2575.7 2354.8 2093.9 1829.5
1524.1 1219 912.4 639 401 170.5 0
5587.9 5673.3 5755.2 5834.3 5904.9 5935.1 5911.7 5809.9 5634.3 5428.2
5198.1 4987.8 4811.9 4660.3 4511.3 4335.9 4126.6 3895.7 3650.4 3456.3
3327.5 3242.5 3181 3108.1 2996.6 2802.8 2609.8 2336 2005.7 1704.5
1383.9 1082.9 797.2 554.1 338.8 145 0
5587.9 5720.5 5850.6 5967.5 6062.2 6113.3 6118 6058 5941.7 5798.5
5631.9 5472.1 5333.2 5198.1 5040.7 4837.9 4586.6 4307.4 4011.5 3777.8
3614.8 3493 3376.8 3246.4 3105.3 2875 2643.9 2316.9 1917.4 1579.2
1243.7 946.7 681.9 469.2 276.6 119.6 0
5587.9 5769.8 5952.7 6118.6 6246 6329.9 6367.4 6347.4 6292.5 6225.2
6158.7 6114.4 6093.6 6067.8 6019.4 5936.4 5822.1 5704.2 5594.6 5504.1
5405.5 5238.9 4962.7 4573.3 4067.7 3462.5 2918.1 2394.9 1895.3 1511.9
1182.8 905.1 664.7 465.7 278.3 121.2 0
5587.9 5819.1 6055 6269.8 6429.6 6546.4 6616.8 6636.9 6643.3 6651.9
6685.8 6756.6 6853.5 6937.1 6998.4 7034.9 7057.8 7101.4 7177.9 7230.4
7196.1 6984.9 6548.6 5899.9 5030 4050.1 3192.4 2472.8 1873 1444.8
1121.9 863.7 647.6 462.7 279.8 122.7 0
5587.9 5868 6156.4 6425.1 6634.6 6778.9 6868.9 6912 6945.7 6991.1
7073.5 7202.1 7368.7 7542.6 7740.8 7962.7 8244.5 8613.1 9098.1 9614.9
10094.3 10405.7 10337 9854.2 8955.5 7740.3 6500.5 5286 4162 3181.9
2309.4 1564.9 1008.2 620.1 331.5 137.4 0
5587.9 5917.1 6258 6580.3 6839.8 7011.3 7121.1 7187.1 7248 7330.1
7460.9 7647.5 7884 8148.2 8483.1 8890.5 9430.9 10124.8 11018.3 11999.3
12992.5 13826.2 14125.3 13808.6 12881 11430.6 9808.9 8099.3 6451 4918.9
3496.9 2266.1 1369.1 777.9 383.4 152.2 0
5587.9 5963.2 6359.9 6748.2 7052.3 7244.6 7364.5 7433.9 7504.7 7592.4
7717.6 7892.6 8120.5 8382.3 8707.6 9176.6 9847.7 10726.4 11829.9 13141.7
14714.8 16367.1 17832.1 18870.3 19129.8 18037.3 16491.5 14651.9 12644.7 10468.7
7974.3 5581.3 3595.9 2081.2 936.2 306.6 0
5587.9 6009.3 6461.7 6916.3 7264.7 7478.1 7607.8 7680.7 7761.1 7854.4
7974.5 8137.5 8357.2 8616.7 8931.9 9462.6 10264.6 11328.1 12641.5 14284
16436.8 18908.1 21539.1 23932.1 25378.4 24644 23174.1 21204.6 18838.4 16018.7
12451.7 8896.5 5822.7 3384.7 1489.2 461 0
